IESNA:LM-63-2002
[TEST]P939499
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-840-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8481
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1130.2 1042.1 961.9 887.2 826.2 800 798.7 812.4 849.1 927
1048.5 1190.7 1351.1 1527.2 1674.8 1808.2 1932 2069.1 2181 2301.1
2449.2 2546.9 2618.8 2711.4 2844.4 3114 3517 4024.5 4443.1 4387.6
3599.5 1930.2 629.5 267.3 104.5 34.4 0
1130.2 1048.5 968.8 893.1 832.1 801.9 802.3 815.2 851.4 928.4
1047.6 1183.8 1344.7 1523.1 1671.2 1806.4 1927.4 2057.2 2174.1 2294.7
2440 2552.4 2629.8 2695.9 2833.4 3086.5 3469.8 3977.8 4425.7 4377.1
3667.8 2038.4 723.9 278.3 116.9 41.7 0
1130.2 1051.3 974.7 902.3 841.8 807.4 802.8 811 839 898.2
999.5 1135.7 1292.9 1461.2 1619.8 1762.4 1881.6 1990.7 2105.8 2236.9
2382.7 2540 2668.3 2767.8 2889.3 3095.2 3425.8 3923.7 4490.3 4717.7
4195.5 2723.8 1085.7 485.1 214.1 76.6 0
1130.2 1049.9 980.2 912.4 853.2 818.8 808.8 814.7 834 877.5
959.6 1076.1 1215 1366.7 1522.6 1685.8 1841.3 1971.9 2094.8 2229.1
2392.3 2555.6 2704.1 2837.5 2992.5 3186.4 3489 3983.3 4735.6 5476.1
5462.8 4033.2 2053.5 969.7 448.4 153.6 0
1130.2 1056.8 993.5 934.8 881.2 843.1 828.9 831.7 846.4 878.4
936.7 1026.1 1145.7 1274.1 1409.4 1568.9 1754.6 1948.5 2120 2297.4
2468.9 2660.1 2861.8 3053.5 3268 3538.5 3919.5 4480.7 5377 6506.7
6912.5 5396.3 3506.4 1799.5 779.4 242.5 0
1130.2 1055.9 997.7 939 886.2 846.4 830.3 834 848.2 879.4
931.6 1018.7 1133.8 1260.4 1392.4 1548.3 1735.8 1932.9 2113.6 2299.3
2475.8 2666.5 2868.2 3070.4 3295.1 3574.3 3954.8 4508.7 5378 6482.4
6909.3 5477.4 3491.3 1771.6 762.5 233.8 0
1130.2 1065.5 1012.8 964.2 918.3 881.7 862.9 859.6 873.4 901.4
946.3 1015.5 1103.6 1209.5 1340.6 1490.1 1684.5 1902.2 2140.2 2393.3
2647.7 2898 3134.2 3363.9 3606.9 3881 4190.5 4572.4 5062.1 5525.6
5241.8 3685.3 1579.5 503 181.6 44.5 0
1130.2 1077.4 1035.7 999.9 966 936.2 917 907.8 913.7 938
977.5 1028.8 1096.7 1191.1 1320 1483.2 1678.5 1903.1 2147.1 2395.6
2632.1 2858.2 3073.2 3280.4 3467 3629.8 3757.7 3829.7 3770.1 3318.9
2109.9 738.2 289.8 166.4 82.5 28.4 0
1130.2 1093.9 1066 1042.1 1021 1000.4 987.6 983.4 987.6 1003.6
1030.7 1069.2 1126.5 1214.5 1331.9 1480.9 1661.1 1864.6 2072.3 2275
2461.6 2646.3 2799.5 2935.2 3034.7 3084.2 3065.8 2921.4 2525.8 1701.4
703.8 302.1 206.8 145.3 93.1 40.3 0
1130.2 1110 1096.7 1087.1 1077.9 1071 1069.6 1075.6 1088 1110.4
1140.2 1179.7 1233.3 1314.5 1418.5 1555.6 1724.3 1914.6 2114 2321.3
2531.7 2739.4 2932 3097.9 3229.5 3280.9 3181.4 2798.1 1983.8 895
370.9 237.5 168.3 115.1 75.2 34.4 0
1130.2 1133.4 1135.2 1140.2 1145.7 1154 1166.4 1187.5 1216.3 1253
1300.2 1358 1438.2 1550.1 1696.4 1873.8 2074.6 2287.4 2508.3 2729.8
2949.4 3164.9 3367.5 3506.4 3533.5 3388.6 3004 2324 1344.7 503.9
260.4 180.2 124.7 77 45.8 16.5 0
1130.2 1139.8 1148 1161.8 1173.7 1187.9 1207.2 1230.6 1263.1 1302.5
1349.8 1411.2 1492.3 1599.2 1728.5 1879.3 2044.8 2218.1 2397.8 2573.9
2742.2 2909 3050.7 3131.4 3096.6 2904.5 2517.5 1920.1 1094.4 414.9
221.4 150.8 104.5 62.8 34.4 9.6 0
1130.2 1147.1 1164.1 1182.4 1202.6 1220 1243.9 1270.9 1299.3 1337.4
1379.6 1427.2 1489.1 1566.6 1656.9 1758.3 1868.8 1982.5 2098.9 2209
2312.1 2395.6 2438.6 2403.8 2262.6 1993.5 1621.6 1174.6 667.1 306.3
186.6 132 93.5 61 36.2 12.4 0
1130.2 1155.8 1185.6 1216.3 1242.9 1263.6 1286 1303.5 1316.8 1329.6
1338.8 1345.6 1352.1 1355.3 1350.2 1327.8 1286.5 1236.5 1187.5 1115.5
997.7 846.8 701.5 580.4 481.4 403 342 294.3 254 219.6
184.8 154.5 125.6 94 60.1 22 0
1130.2 1168.7 1206.7 1243.9 1269.1 1285.6 1294.3 1297.5 1290.6 1278.7
1261.3 1235.6 1193.9 1139.8 1071.9 996.7 923.4 853.2 784 714.3
643.7 579.5 524.5 470.4 423.2 381.9 347.5 317.7 288.8 260
226 193.5 155.9 116.5 68.3 27.1 0
1130.2 1179.7 1227.3 1261.3 1282.4 1289.2 1285.1 1277.8 1260.8 1236.5
1196.6 1134.3 1062.8 994.4 941.7 898.2 849.6 793.6 736.3 682.7
639.1 615.7 581.8 535 490.6 450.2 409.4 369.5 334.2 300.3
261.3 218.7 169.2 119.7 69.7 33.5 0
1130.2 1188.8 1239.7 1271.4 1282.8 1279.2 1272.3 1256.7 1228.7 1185.2
1127.4 1066 1010.5 961.9 915.6 870.2 822.1 771.2 726.7 693.2
683.1 680.4 657 618.5 576.8 534.1 482.8 432.3 385.6 346.2
307.6 265 222.8 171.9 120.1 62.4 0
1130.2 1198.5 1250.7 1278.7 1281 1271.4 1259 1235.1 1192 1139.3
1092.1 1053.1 1011.4 962.8 908.7 855.5 800 747.8 699.6 672.1
663 651 636.8 612.5 570.3 528.2 491.5 457.6 431.4 402.5
366.3 327.8 286.1 237 185.7 110.5 0
1130.2 1204.4 1256.2 1276.9 1274.6 1260.4 1241.1 1208.1 1159 1115
1084.3 1054.5 1017.4 969.2 910.5 843.1 776.7 713.9 658.8 634.5
608.9 591.4 570.8 526.8 483.2 449.8 421.8 401.6 385.6 360.4
335.6 298 255.8 214.6 166 98.6 0
1130.2 1206.7 1261.3 1278.7 1271.4 1256.2 1231.9 1189.3 1141.6 1106.3
1080.2 1053.1 1018.3 973.8 911.9 835.8 751.9 676.7 618.5 589.6
557.5 528.6 487.8 439.2 402.1 373.7 351.2 332.4 312.2 288.8
271.4 235.2 191.6 156.8 120.6 60.5 0
1130.2 1213.6 1264.9 1279.6 1271.8 1254.4 1224.6 1181.5 1133.8 1100.8
1076.1 1046.2 1013.7 966 904.6 828.9 742.7 657.9 594.6 552
509.4 478.2 434.2 398 363.1 336.1 314.5 297.6 283.3 267.3
282.4 234.3 178.8 136.6 101.3 42.2 0
1130.2 1213.1 1265.9 1281 1272.7 1253.5 1226.9 1182 1132.9 1101.7
1076.1 1047.6 1016 969.7 909.6 833.5 746.9 660.2 592.8 547.9
505.2 472.7 429.6 392.5 357.6 330.1 308.6 292.1 279.7 263.6
291.6 215.9 171 137.5 102.2 42.2 0
